Grove Gear HMQ252-15-2-2.938-250TC
Part #:HMQ252-15-2-2.938-250TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | D: | 5.12 |
| AJ: | 7.25 | RQ: | 8.54 in |
| G: | 2.91 | AK: | 8.5 |
| BD: | 9 | F: | 5.81 |
| BF: | 0.53 | I: | 7.5 in |
| AE1: | 0.97 | AE2: | 0.68 |
| T: | 2.938 | AD: | 8.85 |
| LQ1: | 9.17 in | B: | 13 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | BE1: | 0.5 in |
Technical Specifications
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio: | 15:1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output RPM: | 116.7 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Bore Code: | 47 |
| Input HP @ 1750 RPM: | 14.338 | Input Bore (C Face): | 1.625 |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 3033 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.938 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

