Grove Gear HMQ252-15-2-2.938-250TC-L2
Part #:HMQ252-15-2-2.938-250TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | I: | 7.5 in |
| T: | 2.938 | RQ: | 8.54 in |
| C: | 14 in | F: | 5.81 |
| AK: | 8.5 | D: | 5.12 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| AD: | 8.85 | BF: | 0.53 |
| V: | 4.26 in | G: | 2.91 |
| AG: | 10.5 | B: | 13 |
| LQ1: | 9.17 in | AJ: | 7.25 |
| AE1: | 0.97 | BE1: | 0.5 in |
Technical Specifications
| Center Distance (in): | 5.25 | Bore Code: | 47 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Key: | 3/4 X 4.00 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 14.338 |
| Output Shaft: | Hollow Bore | Output RPM: | 116.7 |
| Ratio Range: | 15:1 | Thrust Rating - output shaft: | 3033 |
| Ratio: | 15:1 | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Diameter (in): | 2.938 in |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

