How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | D: | 5.12 |
| BD: | 5.88 | AG: | 10.5 |
| G: | 2.91 | F: | 5.81 |
| AK: | 4.5 | C: | 14 in |
| LQ: | 7.85 in | BE: | 0.38 in |
| V: | 4.26 in | AJ: | 5.88 |
| AE2: | 0.68 | AE1: | 0.97 |
| T: | 2.938 | AD: | 8.85 |
| Center Distance (in): | 5.25 in | RQ: | 7.35 in |
| B: | 13 | BF: | 0.41 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Output RPM: | 116.7 | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Ratio: | 15:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 14.338 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 3033 | Bore Code: | 47 |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | HMQ252 | Output Diameter (in): | 2.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

