How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | I: | 7.5 in |
| LQ: | 7.85 in | BE: | 0.38 in |
| BD: | 5.88 | G: | 2.91 |
| AD: | 8.85 | AG: | 10.5 |
| B: | 13 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| BF: | 0.41 | AK: | 4.5 |
| C: | 14 in | F: | 5.81 |
| T: | 3 | AJ: | 5.88 |
| AE2: | 0.68 | AE1: | 0.97 |
Technical Specifications
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.875 | Output Key: | 3/4 X 4.00 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Bore Code: | 48 |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Output Diameter (in): | 3 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output RPM: | 116.7 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 140TC |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 14.338 | Thrust Rating - output shaft: | 3033 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

