How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | AD: | 8.85 |
| AJ: | 7.25 | BE1: | 0.5 in |
| D: | 5.12 | RQ: | 7.98 in |
| C: | 14 in | AK: | 8.5 |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| BD: | 9 | BF: | 0.53 |
| AE1: | 0.97 | AG: | 10.5 |
| T: | 3 | V: | 4.26 in |
| B: | 13 | AE2: | 0.68 |
| F: | 5.81 | I: | 7.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Bore Code: | 48 |
| Input HP @ 1750 RPM: | 14.338 | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Diameter (in): | 3 in | Ratio: | 15:1 |
| Output RPM: | 116.7 | Model Code: | HMQ252 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3033 | Output Key: | 3/4 X 4.00 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

