How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AD: | 8.85 |
| I: | 7.5 in | AG: | 10.5 |
| D: | 5.12 | G: | 2.91 |
| V: | 4.26 in | T: | 3 |
| AJ: | 7.25 | F: | 5.81 |
| B: | 13 | BD: | 9 |
| AE1: | 0.97 | AK: | 8.5 |
| BE1: | 0.5 in | C: | 14 in |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| AE2: | 0.68 | RQ: | 7.98 in |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 116.7 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.375 | Ratio Range: | 15:1 |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 5/16 X 5/32 |
| Gear Type: | Worm | Output Key: | 3/4 X 4.00 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 14.338 |
| Output Shaft Direction: | 2 | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 2 | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 3033 |
| Bore Code: | 48 | Output Diameter (in): | 3 in |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

