How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | F: | 5.81 |
| AK: | 8.5 | BD: | 9 |
| I: | 7.5 in | AE2: | 0.68 |
| AD: | 8.85 | T: | 3 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| RQ: | 7.98 in | BE1: | 0.5 in |
| BF: | 0.53 | V: | 4.26 in |
| D: | 5.12 | B: | 13 |
| G: | 2.91 | LQ1: | 8.61 in |
| C: | 14 in | AJ: | 7.25 |
Technical Specifications
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Bore Code: | 48 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Diameter (in): | 3 in | Output RPM: | 116.7 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 14.338 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 15:1 | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 3033 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Model Code: | HMQ252 |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

