Grove Gear HMQ252-15-2-3.000-250TC-L1
Part #:HMQ252-15-2-3.000-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | T: | 3 |
| F: | 5.81 | V: | 4.26 in |
| AE2: | 0.68 | C: | 14 in |
| D: | 5.12 | LQ1: | 9.17 in |
| I: | 7.5 in | AE1: | 0.97 |
| AK: | 8.5 | BD: | 9 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| G: | 2.91 | AD: | 8.85 |
| B: | 13 | RQ: | 8.54 in |
| AG: | 10.5 | AJ: | 7.25 |
Technical Specifications
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Ratio: | 15:1 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 14.338 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3033 | Output Key: | 3/4 X 4.00 |
| Model Code: | HMQ252 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Bore Code: | 48 | Reducer: | Worm - Right Angle |
| Output RPM: | 116.7 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | Output Diameter (in): | 3 in |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

