How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AK: | 4.5 |
| C: | 14 in | F: | 5.81 |
| AG: | 10.5 | BE: | 0.38 in |
| G: | 2.91 | AD: | 8.85 |
| T: | 3 | I: | 7.5 in |
| BD: | 5.88 | RQ: | 7.35 in |
| V: | 4.26 in | AE2: | 0.68 |
| LQ: | 7.85 in | AE1: | 0.97 |
| AJ: | 5.88 | BF: | 0.41 |
| B: | 13 | D: | 5.12 |
Technical Specifications
| Ratio: | 15:1 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 14.338 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3033 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output RPM: | 116.7 |
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3 in |
| Output Key: | 3/4 X 4.00 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Bore Code: | 48 | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

