How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | F: | 5.81 |
| LQ: | 7.85 in | AE1: | 0.97 |
| RQ: | 7.35 in | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | AJ: | 5.88 |
| BD: | 5.88 | T: | 3.188 |
| AG: | 10.5 | G: | 2.91 |
| AK: | 4.5 | V: | 4.26 in |
| B: | 13 | AD: | 8.85 |
| AE2: | 0.68 | BF: | 0.41 |
| D: | 5.12 | C: | 14 in |
Technical Specifications
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Output RPM: | 116.7 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Key: | 3/4 X 4.00 | No. of Gear Reductions: | Single |
| Bore Code: | 51 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 14.338 | Ratio Range: | 15:1 |
| Output Diameter (in): | 3.188 in | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Assembly: | HMQ-2 |
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 3033 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

