How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 7.5 in |
| AE1: | 0.97 | BD: | 5.88 |
| B: | 13 | C: | 14 in |
| T: | 3.188 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| BE: | 0.38 in | G: | 2.91 |
| V: | 4.26 in | F: | 5.81 |
| RQ: | 7.35 in | AG: | 10.5 |
| AJ: | 5.88 | AD: | 8.85 |
| AK: | 4.5 | LQ: | 7.85 in |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 15:1 |
| Output Key: | 3/4 X 4.00 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Model Code: | HMQ252 | Bore Code: | 51 |
| Output RPM: | 116.7 | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 3.188 in |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3033 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 14.338 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

