How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | BE: | 0.38 in |
| AK: | 4.5 | RQ: | 7.35 in |
| V: | 4.26 in | F: | 5.81 |
| BF: | 0.41 | B: | 13 |
| AE1: | 0.97 | BD: | 5.88 |
| T: | 3.188 | AD: | 8.85 |
| AJ: | 5.88 | D: | 5.12 |
| C: | 14 in | LQ: | 7.85 in |
| AE2: | 0.68 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
Technical Specifications
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Output RPM: | 116.7 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 51 |
| Thrust Rating - output shaft: | 3033 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 3.188 in | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 14.338 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

