How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BD: | 9 |
| LQ1: | 8.61 in | AE1: | 0.97 |
| T: | 3.188 | B: | 13 |
| F: | 5.81 | RQ: | 7.98 in |
| V: | 4.26 in | BF: | 0.53 |
| AD: | 8.85 | D: | 5.12 |
| AG: | 10.5 | AJ: | 7.25 |
| C: | 14 in | I: | 7.5 in |
| G: | 2.91 | AK: | 8.5 |
| AE2: | 0.68 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 14.338 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output RPM: | 116.7 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Bore Code: | 51 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Output Diameter (in): | 3.188 in |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 15:1 |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 3033 |
| Gear Type: | Worm | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

