How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | V: | 4.26 in |
| BF: | 0.53 | AE1: | 0.97 |
| F: | 5.81 | AK: | 8.5 |
| AJ: | 7.25 | C: | 14 in |
| B: | 13 | Center Distance (in): | 5.25 in |
| D: | 5.12 | T: | 3.188 |
| AD: | 8.85 | BD: | 9 |
| AG: | 10.5 | G: | 2.91 |
| AE2: | 0.68 | BE1: | 0.5 in |
| I: | 7.5 in | RQ: | 7.98 in |
Technical Specifications
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 3.188 in |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Thrust Rating - output shaft: | 3033 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 14.338 |
| Input Style: | C-Face Quill | Output RPM: | 116.7 |
| Input Bore (C Face): | 1.125 | Bore Code: | 51 |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

