How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | F: | 5.81 |
| G: | 2.91 | AE1: | 0.97 |
| AE2: | 0.68 | D: | 5.12 |
| AG: | 10.5 | AJ: | 7.25 |
| RQ: | 7.98 in | AD: | 8.85 |
| B: | 13 | C: | 14 in |
| AK: | 8.5 | V: | 4.26 in |
| BD: | 9 | BE1: | 0.5 in |
| BF: | 0.53 | T: | 3.188 |
| I: | 7.5 in | LQ1: | 8.61 in |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 180TC | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3033 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 14.338 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 3.188 in | Ratio: | 15:1 |
| Center Distance (in): | 5.25 | Output RPM: | 116.7 |
| Reducer: | Worm - Right Angle | Bore Code: | 51 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

