How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BF: | 0.53 |
| C: | 14 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| G: | 2.91 | AG: | 10.5 |
| AD: | 8.85 | RQ: | 7.98 in |
| AE2: | 0.68 | BD: | 9 |
| BE1: | 0.5 in | F: | 5.81 |
| D: | 5.12 | T: | 3.188 |
| B: | 13 | I: | 7.5 in |
| AE1: | 0.97 | LQ1: | 8.61 in |
Technical Specifications
| Assembly: | HMQ-2 | Bore Code: | 51 |
| Ratio: | 15:1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Output Key: | 3/4 X 4.00 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3033 | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Output RPM: | 116.7 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Output Diameter (in): | 3.188 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 14.338 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

