How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | V: | 4.26 in |
| B: | 13 | AE1: | 0.97 |
| AK: | 8.5 | LQ1: | 9.17 in |
| AJ: | 7.25 | G: | 2.91 |
| BF: | 0.53 | F: | 5.81 |
| RQ: | 8.54 in | C: | 14 in |
| T: | 3.188 | D: | 5.12 |
| BD: | 9 | AD: | 8.85 |
| AG: | 10.5 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
Technical Specifications
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 14.338 |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Bore Code: | 51 | Output Key: | 3/4 X 4.00 |
| Ratio Range: | 15:1 | Thrust Rating - output shaft: | 3033 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output RPM: | 116.7 | Motor Frame Size: | 250TC |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Ratio: | 15:1 | Output Diameter (in): | 3.188 in |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

