How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | V: | 4.26 in |
| T: | 3.188 | D: | 5.12 |
| F: | 5.81 | BF: | 0.53 |
| AG: | 10.5 | BD: | 9 |
| RQ: | 8.54 in | C: | 14 in |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| AK: | 8.5 | AJ: | 7.25 |
| BE1: | 0.5 in | LQ1: | 9.17 in |
| AE2: | 0.68 | G: | 2.91 |
| I: | 7.5 in | B: | 13 |
Technical Specifications
| Center Distance (in): | 5.25 | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.625 |
| Thrust Rating - output shaft: | 3033 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 14.338 |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 X 3/16 |
| Bore Code: | 51 | Output Key: | 3/4 X 4.00 |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| Output RPM: | 116.7 | Ratio: | 15:1 |
| Output Diameter (in): | 3.188 in | Service Factor: | 1 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

