How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | BD: | 9 |
| G: | 2.91 | BE1: | 0.5 in |
| RQ: | 8.54 in | AE2: | 0.68 |
| B: | 13 | T: | 3.188 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | I: | 7.5 in |
| F: | 5.81 | LQ1: | 9.17 in |
| BF: | 0.53 | V: | 4.26 in |
| AE1: | 0.97 | AJ: | 7.25 |
| AD: | 8.85 | D: | 5.12 |
Technical Specifications
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Output Key: | 3/4 X 4.00 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input Bore (C Face): | 1.625 | Output RPM: | 116.7 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/8 X 3/16 |
| Thrust Rating - output shaft: | 3033 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 14.338 | Bore Code: | 51 |
| Assembly: | HMQ-2 | Output Diameter (in): | 3.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

