How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| D: | 5.12 | V: | 4.26 in |
| AG: | 10.5 | I: | 7.5 in |
| B: | 13 | AE2: | 0.68 |
| T: | 3.188 | RQ: | 8.54 in |
| G: | 2.91 | BF: | 0.53 |
| LQ1: | 9.17 in | BE1: | 0.5 in |
| AJ: | 7.25 | AK: | 8.5 |
| AD: | 8.85 | BD: | 9 |
| C: | 14 in | F: | 5.81 |
Technical Specifications
| Ratio: | 15:1 | Output RPM: | 116.7 |
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 1.625 |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 14.338 | Input Style: | C-Face Quill |
| Ratio Range: | 15:1 | Bore Code: | 51 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Output Key: | 3/4 X 4.00 |
| Model Code: | HMQ252 | Output Diameter (in): | 3.188 in |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3033 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

