How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | B: | 13 |
| AE1: | 0.97 | BD: | 9 |
| G: | 2.91 | AJ: | 7.25 |
| C: | 14 in | T: | 3.188 |
| V: | 4.26 in | I: | 7.5 in |
| BE1: | 0.5 in | F: | 5.81 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| RQ: | 8.54 in | LQ1: | 9.17 in |
| AE2: | 0.68 | AD: | 8.85 |
| AK: | 8.5 | AG: | 10.5 |
Technical Specifications
| Gear Type: | Worm | Motor Frame Size: | 250TC |
| Input HP @ 1750 RPM: | 14.338 | Product Type: | Right Angle |
| Output Diameter (in): | 3.188 in | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3033 |
| Input Bore (C Face): | 1.625 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 15:1 | Output Key: | 3/4 X 4.00 |
| Bore Code: | 51 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output RPM: | 116.7 | No. of Gear Reductions: | Single |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

