How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | B: | 13 |
| LQ: | 7.85 in | C: | 14 in |
| BD: | 5.88 | G: | 2.91 |
| AK: | 4.5 | T: | 3.188 |
| V: | 4.26 in | AJ: | 5.88 |
| D: | 5.12 | RQ: | 7.35 in |
| AE2: | 0.68 | F: | 5.81 |
| BF: | 0.41 | AG: | 10.5 |
| AD: | 8.85 | I: | 7.5 in |
| BE: | 0.38 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Ratio: | 15:1 |
| Assembly: | HMQ-2 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 14.338 |
| Output Key: | 3/4 X 4.00 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 3033 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 51 | Output RPM: | 116.7 |
| Output Diameter (in): | 3.188 in | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

