Grove Gear HMQ252-15-2-3.438-140TC-L1
Part #:HMQ252-15-2-3.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 3.438 |
| B: | 13 | AJ: | 5.88 |
| AE2: | 0.68 | C: | 14 in |
| AE1: | 0.97 | AD: | 8.85 |
| D: | 5.12 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| BE: | 0.38 in | G: | 2.91 |
| AK: | 4.5 | I: | 7.5 in |
| V: | 4.26 in | BD: | 5.88 |
| LQ: | 7.85 in | F: | 5.81 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Bore Code: | 55 |
| Ratio: | 15:1 | Thrust Rating - output shaft: | 3033 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Output Key: | 7/8 X 4.00 | Output RPM: | 116.7 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 14.338 | Output Diameter (in): | 3.438 in |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

