Grove Gear HMQ252-15-2-3.438-140TC-L2
Part #:HMQ252-15-2-3.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | BE: | 0.38 in |
| BF: | 0.41 | AJ: | 5.88 |
| T: | 3.438 | AE1: | 0.97 |
| C: | 14 in | BD: | 5.88 |
| AE2: | 0.68 | B: | 13 |
| AK: | 4.5 | D: | 5.12 |
| RQ: | 7.35 in | G: | 2.91 |
| I: | 7.5 in | LQ: | 7.85 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | F: | 5.81 |
Technical Specifications
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 3033 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Output Key: | 7/8 X 4.00 |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Motor Frame Size: | 140TC | Bore Code: | 55 |
| No. of Gear Reductions: | Single | Output RPM: | 116.7 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 14.338 | Output Shaft Assembly Code: | 2 |
| Ratio: | 15:1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 3.438 in |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

