Grove Gear HMQ252-15-2-3.438-140TC-L4
Part #:HMQ252-15-2-3.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.35 in | T: | 3.438 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| BD: | 5.88 | D: | 5.12 |
| I: | 7.5 in | LQ: | 7.85 in |
| AD: | 8.85 | AE2: | 0.68 |
| F: | 5.81 | AJ: | 5.88 |
| AE1: | 0.97 | B: | 13 |
| V: | 4.26 in | AK: | 4.5 |
| G: | 2.91 | BE: | 0.38 in |
| C: | 14 in | BF: | 0.41 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 116.7 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 14.338 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Output Key: | 7/8 X 4.00 |
| Bore Code: | 55 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3033 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Diameter (in): | 3.438 in |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

