Grove Gear HMQ252-15-2-3.438-180TC-L1
Part #:HMQ252-15-2-3.438-180TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | RQ: | 7.98 in |
| AK: | 8.5 | B: | 13 |
| BF: | 0.53 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| F: | 5.81 | AE2: | 0.68 |
| C: | 14 in | AD: | 8.85 |
| D: | 5.12 | BE1: | 0.5 in |
| T: | 3.438 | AG: | 10.5 |
| V: | 4.26 in | AE1: | 0.97 |
| G: | 2.91 | I: | 7.5 in |
Technical Specifications
| Input HP @ 1750 RPM: | 14.338 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3033 | Ratio Range: | 15:1 |
| Output RPM: | 116.7 | Ratio: | 15:1 |
| Model Code: | HMQ252 | Output Key: | 7/8 X 4.00 |
| Motor Frame Size: | 180TC | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Output Diameter (in): | 3.438 in | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Bore Code: | 55 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

