Grove Gear HMQ252-15-2-3.438-180TC-L2
Part #:HMQ252-15-2-3.438-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | B: | 13 |
| V: | 4.26 in | G: | 2.91 |
| AD: | 8.85 | BE1: | 0.5 in |
| BD: | 9 | F: | 5.81 |
| AG: | 10.5 | I: | 7.5 in |
| AJ: | 7.25 | C: | 14 in |
| LQ1: | 8.61 in | RQ: | 7.98 in |
| D: | 5.12 | BF: | 0.53 |
| T: | 3.438 | AK: | 8.5 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.125 | Ratio: | 15:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Output RPM: | 116.7 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Thrust Rating - output shaft: | 3033 |
| Output Diameter (in): | 3.438 in | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Output Key: | 7/8 X 4.00 |
| Bore Code: | 55 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 14.338 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

