Grove Gear HMQ252-15-2-3.438-180TC-L4
Part #:HMQ252-15-2-3.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | F: | 5.81 |
| G: | 2.91 | LQ1: | 8.61 in |
| B: | 13 | AK: | 8.5 |
| AE1: | 0.97 | RQ: | 7.98 in |
| AE2: | 0.68 | AJ: | 7.25 |
| BF: | 0.53 | D: | 5.12 |
| I: | 7.5 in | BE1: | 0.5 in |
| T: | 3.438 | AD: | 8.85 |
| C: | 14 in | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
Technical Specifications
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 14.338 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Bore Code: | 55 |
| Thrust Rating - output shaft: | 3033 | Ratio: | 15:1 |
| Product Type: | Right Angle | Output Key: | 7/8 X 4.00 |
| Output Shaft Direction: | 2 | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Ratio Range: | 15:1 | Input Bore (C Face): | 1.125 |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Output RPM: | 116.7 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.438 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

