Grove Gear HMQ252-15-2-3.438-180TC-L9
Part #:HMQ252-15-2-3.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | G: | 2.91 |
| C: | 14 in | BE1: | 0.5 in |
| AD: | 8.85 | BF: | 0.53 |
| AJ: | 7.25 | BD: | 9 |
| T: | 3.438 | AE1: | 0.97 |
| AE2: | 0.68 | D: | 5.12 |
| B: | 13 | AG: | 10.5 |
| RQ: | 7.98 in | I: | 7.5 in |
| LQ1: | 8.61 in | F: | 5.81 |
Technical Specifications
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Output RPM: | 116.7 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Model Code: | HMQ252 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 14.338 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3033 |
| Input Bore (C Face): | 1.125 | Assembly: | HMQ-2 |
| Ratio: | 15:1 | Output Diameter (in): | 3.438 in |
| Output Key: | 7/8 X 4.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Bore Code: | 55 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

