How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LQ1: | 8.61 in |
| I: | 7.5 in | BE1: | 0.5 in |
| T: | 3.438 | B: | 13 |
| C: | 14 in | RQ: | 7.98 in |
| AJ: | 7.25 | AK: | 8.5 |
| AD: | 8.85 | G: | 2.91 |
| AE2: | 0.68 | AE1: | 0.97 |
| D: | 5.12 | F: | 5.81 |
| BD: | 9 | V: | 4.26 in |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Ratio Range: | 15:1 | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 14.338 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3033 | Output Diameter (in): | 3.438 in |
| Input Keyway (C Face): | 5/16 X 5/32 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output RPM: | 116.7 |
| Housing Material: | Cast Iron | Bore Code: | 55 |
| Shaft Seal Material: | Viton | Output Key: | 7/8 X 4.00 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

