How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | AJ: | 7.25 |
| BF: | 0.53 | AG: | 10.5 |
| C: | 14 in | BE1: | 0.5 in |
| AE1: | 0.97 | AK: | 8.5 |
| G: | 2.91 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| F: | 5.81 | LQ1: | 8.61 in |
| T: | 3.438 | BD: | 9 |
| B: | 13 | AE2: | 0.68 |
| I: | 7.5 in | D: | 5.12 |
Technical Specifications
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Bore Code: | 55 |
| Thrust Rating - output shaft: | 3033 | Output Key: | 7/8 X 4.00 |
| Assembly: | HMQ-2 | Output Diameter (in): | 3.438 in |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output RPM: | 116.7 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 14.338 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

