How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | B: | 13 |
| RQ: | 7.98 in | AD: | 8.85 |
| BE1: | 0.5 in | BF: | 0.53 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| T: | 3.438 | AE1: | 0.97 |
| AE2: | 0.68 | I: | 7.5 in |
| D: | 5.12 | LQ1: | 8.61 in |
| C: | 14 in | V: | 4.26 in |
| AJ: | 7.25 | AG: | 10.5 |
| AK: | 8.5 | G: | 2.91 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 3.438 in |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output RPM: | 116.7 | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Output Key: | 7/8 X 4.00 |
| Model Code: | HMQ252 | Assembly: | HMQ-2 |
| Thrust Rating - output shaft: | 3033 | Input HP @ 1750 RPM: | 14.338 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Bore Code: | 55 |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

