How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | C: | 14 in |
| RQ: | 7.98 in | BE1: | 0.5 in |
| F: | 5.81 | BF: | 0.53 |
| AJ: | 7.25 | B: | 13 |
| AK: | 8.5 | AE1: | 0.97 |
| AG: | 10.5 | D: | 5.12 |
| LQ1: | 8.61 in | Center Distance (in): | 5.25 in |
| BD: | 9 | T: | 3.438 |
| AE2: | 0.68 | V: | 4.26 in |
| AD: | 8.85 | G: | 2.91 |
Technical Specifications
| Assembly: | HMQ-2 | Input Bore (C Face): | 1.375 |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 3.438 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio Range: | 15:1 |
| Motor Frame Size: | 210TC | Output Key: | 7/8 X 4.00 |
| Ratio: | 15:1 | No. of Gear Reductions: | Single |
| Bore Code: | 55 | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 3033 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output RPM: | 116.7 | Input HP @ 1750 RPM: | 14.338 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

