How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | T: | 3.438 |
| BF: | 0.53 | C: | 14 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BE1: | 0.5 in |
| B: | 13 | V: | 4.26 in |
| F: | 5.81 | AE1: | 0.97 |
| RQ: | 8.54 in | G: | 2.91 |
| D: | 5.12 | LQ1: | 9.17 in |
| AK: | 8.5 | AD: | 8.85 |
| AE2: | 0.68 | AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 250TC | Ratio: | 15:1 |
| Output Key: | 7/8 X 4.00 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Output Shaft Direction: | 2 | Output RPM: | 116.7 |
| Service Factor: | 1 | Bore Code: | 55 |
| Assembly: | HMQ-2 | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 14.338 | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/8 X 3/16 | Input Bore (C Face): | 1.625 |
| Thrust Rating - output shaft: | 3033 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.438 in | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

