How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.54 in | AE1: | 0.97 |
| V: | 4.26 in | D: | 5.12 |
| F: | 5.81 | AE2: | 0.68 |
| T: | 3.438 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AJ: | 7.25 |
| LQ1: | 9.17 in | C: | 14 in |
| BE1: | 0.5 in | I: | 7.5 in |
| G: | 2.91 | AG: | 10.5 |
| BD: | 9 | BF: | 0.53 |
| AD: | 8.85 | B: | 13 |
Technical Specifications
| Output RPM: | 116.7 | Input HP @ 1750 RPM: | 14.338 |
| Ratio: | 15:1 | Assembly: | HMQ-2 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 55 |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Output Key: | 7/8 X 4.00 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 3033 | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.625 | Input Keyway (C Face): | 3/8 X 3/16 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Output Diameter (in): | 3.438 in |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

