How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AE1: | 0.97 |
| BD: | 9 | AJ: | 7.25 |
| G: | 2.91 | D: | 5.12 |
| T: | 3.438 | I: | 7.5 in |
| AG: | 10.5 | B: | 13 |
| AE2: | 0.68 | RQ: | 8.54 in |
| BE1: | 0.5 in | AK: | 8.5 |
| C: | 14 in | LQ1: | 9.17 in |
| V: | 4.26 in | F: | 5.81 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Bore Code: | 55 | Center Distance (in): | 5.25 |
| Output RPM: | 116.7 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 3.438 in |
| Ratio Range: | 15:1 | Thrust Rating - output shaft: | 3033 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.625 |
| Motor Frame Size: | 250TC | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 X 3/16 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 14.338 |
| Output Shaft Assembly Code: | 2 | Model Code: | HMQ252 |
| Ratio: | 15:1 | Output Key: | 7/8 X 4.00 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

