How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | I: | 7.5 in |
| B: | 13 | G: | 2.91 |
| RQ: | 7.35 in | BE: | 0.38 in |
| AG: | 10.5 | T: | 2 |
| AK: | 4.5 | F: | 5.81 |
| V: | 4.26 in | D: | 5.12 |
| AJ: | 5.88 | AE2: | 0.68 |
| LQ: | 7.85 in | AD: | 8.85 |
| Center Distance (in): | 5.25 in | AE1: | 0.97 |
| BD: | 5.88 | BF: | 0.41 |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 87.5 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Assembly: | HMQ-1 |
| Output Diameter (in): | 2 in | Thrust Rating - output shaft: | 3412 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 11.321 | Ratio: | 20:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Ratio Range: | 20:1 | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

