How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| BE: | 0.38 in | AE2: | 0.68 |
| BF: | 0.41 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | AE1: | 0.97 |
| T: | 2 | B: | 13 |
| AJ: | 5.88 | G: | 2.91 |
| D: | 5.12 | RQ: | 7.35 in |
| AD: | 8.85 | F: | 5.81 |
| AG: | 10.5 | C: | 14 in |
| I: | 7.5 in | LQ: | 7.85 in |
Technical Specifications
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 11.321 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Bore Code: | 32 |
| Output Diameter (in): | 2 in | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 3412 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

