Grove Gear HMQ252-20-1-2.000-180TC-L2
Part #:HMQ252-20-1-2.000-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | AE1: | 0.97 |
| B: | 13 | AJ: | 7.25 |
| F: | 5.81 | BD: | 9 |
| C: | 14 in | LQ1: | 8.61 in |
| BE1: | 0.5 in | RQ: | 7.98 in |
| V: | 4.26 in | T: | 2 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | BF: | 0.53 |
| I: | 7.5 in | G: | 2.91 |
| D: | 5.12 | AG: | 10.5 |
Technical Specifications
| Output Diameter (in): | 2 in | Model Code: | HMQ252 |
| Bore Code: | 32 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Ratio Range: | 20:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 11.321 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

