Grove Gear HMQ252-20-1-2.000-180TC-L3
Part #:HMQ252-20-1-2.000-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | C: | 14 in |
| F: | 5.81 | RQ: | 7.98 in |
| BF: | 0.53 | BD: | 9 |
| AJ: | 7.25 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| BE1: | 0.5 in | V: | 4.26 in |
| D: | 5.12 | G: | 2.91 |
| AD: | 8.85 | AE2: | 0.68 |
| T: | 2 | B: | 13 |
| LQ1: | 8.61 in | AK: | 8.5 |
Technical Specifications
| Bore Code: | 32 | Output Shaft Direction: | 1 |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 11.321 | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Model Code: | HMQ252 |
| No. of Gear Reductions: | Single | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Ratio Range: | 20:1 | Service Factor: | 1 |
| Assembly: | HMQ-1 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 2 in | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3412 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

