Grove Gear HMQ252-20-1-2.000-180TC-L9
Part #:HMQ252-20-1-2.000-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | BE1: | 0.5 in |
| B: | 13 | AE2: | 0.68 |
| AD: | 8.85 | C: | 14 in |
| T: | 2 | D: | 5.12 |
| LQ1: | 8.61 in | AG: | 10.5 |
| F: | 5.81 | AJ: | 7.25 |
| G: | 2.91 | BF: | 0.53 |
| AK: | 8.5 | I: | 7.5 in |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | BD: | 9 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 2 in | Model Code: | HMQ252 |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 11.321 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Ratio Range: | 20:1 | Bore Code: | 32 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Thrust Rating - output shaft: | 3412 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output RPM: | 87.5 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

