Grove Gear HMQ252-20-1-2.000-210TC-L1
Part #:HMQ252-20-1-2.000-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | BD: | 9 |
| D: | 5.12 | T: | 2 |
| V: | 4.26 in | AE1: | 0.97 |
| AG: | 10.5 | I: | 7.5 in |
| AJ: | 7.25 | B: | 13 |
| AE2: | 0.68 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | LQ1: | 8.61 in |
| BF: | 0.53 | RQ: | 7.98 in |
| G: | 2.91 | BE1: | 0.5 in |
| C: | 14 in | F: | 5.81 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Gear Type: | Worm | Assembly: | HMQ-1 |
| Output Diameter (in): | 2 in | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Ratio: | 20:1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Motor Frame Size: | 210TC | Bore Code: | 32 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 11.321 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3412 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

