Grove Gear HMQ252-20-1-2.000-210TC-L3
Part #:HMQ252-20-1-2.000-210TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | G: | 2.91 |
| BF: | 0.53 | D: | 5.12 |
| AD: | 8.85 | T: | 2 |
| AE1: | 0.97 | AJ: | 7.25 |
| AK: | 8.5 | BD: | 9 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| C: | 14 in | F: | 5.81 |
| AG: | 10.5 | AE2: | 0.68 |
| B: | 13 | LQ1: | 8.61 in |
| RQ: | 7.98 in | I: | 7.5 in |
Technical Specifications
| Output Diameter (in): | 2 in | Input HP @ 1750 RPM: | 11.321 |
| Output Key: | 1/2 X 3.38 | Ratio: | 20:1 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Thrust Rating - output shaft: | 3412 | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Input Bore (C Face): | 1.375 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 210TC |
| Assembly: | HMQ-1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Bore Code: | 32 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

