Grove Gear HMQ252-20-1-2.000-250TC-L1
Part #:HMQ252-20-1-2.000-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | BE1: | 0.5 in |
| BF: | 0.53 | V: | 4.26 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | T: | 2 |
| AE2: | 0.68 | G: | 2.91 |
| AK: | 8.5 | I: | 7.5 in |
| F: | 5.81 | D: | 5.12 |
| C: | 14 in | LQ1: | 9.17 in |
| B: | 13 | AD: | 8.85 |
| AJ: | 7.25 | RQ: | 8.54 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Bore Code: | 32 |
| Input HP @ 1750 RPM: | 11.321 | Input Keyway (C Face): | 3/8 X 3/16 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 250TC |
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 3412 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Ratio Range: | 20:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Output RPM: | 87.5 | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

