Grove Gear HMQ252-20-1-2.000-250TC-L9
Part #:HMQ252-20-1-2.000-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| AK: | 8.5 | V: | 4.26 in |
| B: | 13 | LQ1: | 9.17 in |
| F: | 5.81 | BF: | 0.53 |
| I: | 7.5 in | AG: | 10.5 |
| T: | 2 | BE1: | 0.5 in |
| RQ: | 8.54 in | AE2: | 0.68 |
| C: | 14 in | AD: | 8.85 |
| BD: | 9 | G: | 2.91 |
| D: | 5.12 | AE1: | 0.97 |
Technical Specifications
| No. of Gear Reductions: | Single | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio Range: | 20:1 | Ratio: | 20:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output RPM: | 87.5 |
| Output Diameter (in): | 2 in | Assembly: | HMQ-1 |
| Thrust Rating - output shaft: | 3412 | Bore Code: | 32 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 11.321 | Input Bore (C Face): | 1.625 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

