How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | BF: | 0.41 |
| C: | 14 in | I: | 7.5 in |
| AE1: | 0.97 | G: | 2.91 |
| BE: | 0.38 in | T: | 2 |
| AK: | 4.5 | V: | 4.26 in |
| D: | 5.12 | F: | 5.81 |
| AG: | 10.5 | AJ: | 5.88 |
| LQ: | 7.85 in | B: | 13 |
| AE2: | 0.68 | AD: | 8.85 |
| BD: | 5.88 | RQ: | 7.35 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 11.321 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Assembly: | HMQ-1 | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Output Key: | 1/2 X 3.38 | Output RPM: | 87.5 |
| Input Bore (C Face): | 0.625 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Bore Code: | 32 |
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2 in |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Input Keyway (C Face): | 3/16 X 3/32 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

