Grove Gear HMQ252-20-1-2.188-180TC-L2
Part #:HMQ252-20-1-2.188-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AD: | 8.85 | BD: | 9 |
| C: | 14 in | I: | 7.5 in |
| AE2: | 0.68 | RQ: | 7.98 in |
| B: | 13 | T: | 2.188 |
| BF: | 0.53 | LQ1: | 8.61 in |
| AE1: | 0.97 | D: | 5.12 |
| F: | 5.81 | G: | 2.91 |
| AG: | 10.5 | V: | 4.26 in |
| AK: | 8.5 | AJ: | 7.25 |
Technical Specifications
| Output RPM: | 87.5 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.188 in |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Assembly: | HMQ-1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 35 | Output Shaft: | Hollow Bore |
| Ratio Range: | 20:1 | Thrust Rating - output shaft: | 3412 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 11.321 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Ratio: | 20:1 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

