Grove Gear HMQ252-20-1-2.188-180TC-L3
Part #:HMQ252-20-1-2.188-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| C: | 14 in | AE1: | 0.97 |
| AD: | 8.85 | BE1: | 0.5 in |
| D: | 5.12 | AJ: | 7.25 |
| AG: | 10.5 | G: | 2.91 |
| AK: | 8.5 | B: | 13 |
| LQ1: | 8.61 in | T: | 2.188 |
| RQ: | 7.98 in | BD: | 9 |
| AE2: | 0.68 | V: | 4.26 in |
| F: | 5.81 | BF: | 0.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.188 in |
| Ratio: | 20:1 | Gear Type: | Worm |
| Ratio Range: | 20:1 | Thrust Rating - output shaft: | 3412 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 11.321 |
| Bore Code: | 35 | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

