Grove Gear HMQ252-20-1-2.188-180TC-L4
Part #:HMQ252-20-1-2.188-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| AG: | 10.5 | T: | 2.188 |
| AE1: | 0.97 | I: | 7.5 in |
| F: | 5.81 | BE1: | 0.5 in |
| G: | 2.91 | B: | 13 |
| C: | 14 in | LQ1: | 8.61 in |
| AD: | 8.85 | BD: | 9 |
| D: | 5.12 | BF: | 0.53 |
| RQ: | 7.98 in | AK: | 8.5 |
| AJ: | 7.25 | V: | 4.26 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 87.5 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 11.321 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-1 | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.188 in | Model Code: | HMQ252 |
| Thrust Rating - output shaft: | 3412 | Center Distance (in): | 5.25 |
| Overhung Load Rating (Output Shaft(lb)): | 3,560 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

