How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | BD: | 9 |
| T: | 2.188 | B: | 13 |
| RQ: | 8.54 in | AE2: | 0.68 |
| BE1: | 0.5 in | I: | 7.5 in |
| D: | 5.12 | G: | 2.91 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| BF: | 0.53 | LQ1: | 9.17 in |
| AE1: | 0.97 | AJ: | 7.25 |
| F: | 5.81 | AD: | 8.85 |
| V: | 4.26 in | C: | 14 in |
Technical Specifications
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3412 |
| Assembly: | HMQ-1 | Model Code: | HMQ252 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 11.321 |
| Input Bore (C Face): | 1.625 | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Product Type: | Right Angle |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio: | 20:1 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,560 lb |

